??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
103 634 - 5.m Profile shafts
Bill of material
103 634_5.m Profilwelle
Part number
103 634
Description
5.m Profile shafts
Length
6 mm
Length
mm
Inserisci valore per L
Length
mm
cm
inch
ft
Max. torque
4 Nm
Polar moment of inertia
864 mm^4
Principal moment of inertia
108 mm^4
Weight
0.28 kg/m
Weight
0.01 kg
Anteprime
3D
Dimensione
2D
Download modelli CAD