??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 478 - 5.0 Rotational reinforcement
Bill of material
500 478 - L = 230_5.0 Drehversteifung
Part number
500 478 - L = 230
Description
5.0 Rotational reinforcement
Datenblatt
Info PDF
Diameter
30 mm
Length
25 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
Max. torque
see profile shaft Nm
Polar moment of inertia
45850 mm^4
Principal moment of inertia
22925 mm^4
Profile shaft
PG 14
Weight
1,86+0,20Kg Kg/m
Weight
0.47 kg
Previews
3D
Dimenze
2D
Stáhnout CAD model