??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 064 - 5.4 lifgo linear excenter-PFN SVZ
Bill of material
501 064_5.4 lifgo linear excenter-PFN SVZ
Part number
501 064
Description
5.4 lifgo linear excenter-PFN SVZ
Length
180 mm
Height
181 mm
Height
100 mm
Length
165 mm
Length
130 mm
Height
140 mm
Height
30 mm
Height
135 mm
Height
5 mm
Height
55 mm
Height
31.5 mm
Length
13 mm
Length
95H7 deep 3 mm
Length
135 mm
Diameter
55h7 mm
Length
80 mm
Length
82 mm
Length
70 mm
Length
5 mm
Diameter
50H7 mm
Diameter
6H7 deep 10 mm
Thread
M12 deep 35, 10.2 thru
Thread
M10 deep 20
Thread
M10x1 deep 10
Thread
M6 deep 5
Length
120 mm
Height
43 mm
Thread
M4 deep 8
Mass
19.90 kg
Previews
3D
Dimensión
2D
Descarga de modelos CAD