??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 146 - 5.1 lean SL double-PW
Bill of material
500 146_5.1 lean SL doppel-PW
Ident number
500 146_5.1 lean SL doppel-PW
Part number
500 146
Description
5.1 lean SL double-PW
Data sheet
Info PDF
Length
110 mm
Height
110 mm
Length
80 mm
Length
60 mm
Height
72 mm
Height
61 mm
Length
15 mm
Centering flange
47K6 deep 4 mm
Diameter
72 mm
Key DIN 6885 P9
25h7 mm
Length
45 mm
Length
47 mm
Length
36 mm
Length
5 mm
Key DIN 6885 P9
20H7 mm
Diameter
6H7 deep 3 mm
Thread
M10 deep 20, 8.5 through
Thread
M8 deep 12
Lube hole
M10x1 deep 10
Length
60 mm
Height
18 mm
Gear rack protection
M4 deep 8
Mass
2.10 kg
Previews
3D
Dimension
2D
Download CAD models