??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
MXL-A - Timing pulleys
Bill of material
LE-AW27MXL019-A-H4
Belt width
A
6.0 mm
W
10.0 mm
L
16.5 mm
Wheel material
Flange material
6061
Surface treatment
Teeth
Wheel shape
Shaft hole specification
dh7
mm
H
mm
N
mm
V
mm
Y
mm
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
P.D.
mm
O.D.
mm
D
mm
FF
mm
E
mm
Riveted rib
Rib cutting
FC
mm
Spring groove processing
SKH
m
0.00 mm
d2
0.0 mm
Previews
3D
Dimension
2D
Download CAD models