??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 13
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
S5MC - Clamping High Torque Timing Pulley
Bill of material
LE-AW32-S5MC100-10
Teeth number
Type
AW
Belt width
A
11 mm
W
16 mm
Pulley material
6061
Rib material
6061
Surface treatment
Natural anodizing
d
mm
PD
mm
OD
mm
D
mm
F
mm
E
mm
L
mm
Tightening torque
N*m
M
mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD