??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
S3MC - Clamping High Torque Timing Pulley
Bill of material
LE-AW32-S3MC060-6
Teeth number
Type
AW
Belt width
A
7 mm
W
11 mm
Pulley material
6061
Rib material
6061
Surface treatment
Natural anodizing
d
mm
PD
mm
OD
mm
D
mm
F
mm
E
mm
L
mm
M
mm
Tightening torque
N*m
Previews
3D
Dimension
2D
Download CAD models