??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-10-9090 - Aluminium Profile 90 Series
Bill of material
LE-10-9090-S-OO-50
Order Number
LE-10-9090-S-OO-50
Code
LE-10-9090
Material
Aluminium 6063-T5
Colour
Surface
Section moment of inertia Ix
183.38 cm^4
Section moment of inertia Iy
183.38 cm^4
Weight
5.967 kg/m
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models