KVT 345M5
KVT Fastening
Tappex® Threaded inserts
TRISERT®
Powered by
CAD模型選擇
{kvt/tappex_gewindeeinsaetze/trisert/gewinaetze_f_thpl_mg_kop.prj},{NB=KVT 345M5},{BZC=345M5},{D=M5},{L=6.40 ± 0.25},{LX=6.400},{D1=7.50},{P=1.41},{D2=11.10},{T=0.90},{DD=6.9-7.2},{W=2.70},{DD1=12.6},{T1=7.1},{NDM=5.000},{DDIN=6.900}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
KVT Fastening
Description
TRISERT ® - for thermoplastics - Threaded inserts, for thermoplastics with large head
Bill of material
KVT 345M5
Order designation
345M5
345M5
Thread
M5
M5
L
6.40 ± 0.25
6.40 ± 0.25
mm
nom.
7.50
7.50
mm
nom.
1.41
1.41
mm
nom.
11.10
11.10
mm
±0.1
0.90
0.90
mm
DD
6.9-7.2
6.9-7.2
mm
min.
2.70
2.70
mm
min.
12.6
12.6
mm
min.
7.1
7.1
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型