??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KVT Fastening
Description
HFED - Self-clinching dog-point studs
Bill of material
KVT HFED-M5-20
Part description
Material
Steel hardened, galvanized, colorless passivated
Length ±0.4
20 mm
Thread
Hole-Ø in sheet +0.08 0
mm
±0.25
mm
±0.13
mm
D3
mm
±0.25
mm
max.
mm
max.
mm
Min. thickness
1.0 mm
Min. edge distance up to the hole centre
mm
Previews
3D
Dimension
2D
Download CAD models