??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KVT Fastening
Description
Self-clinching - Coarse threaded stud
Bill of material
KVT YQE-12958
Part description
Material
Steel, zinc-plated, colorless passivated (code "zi")
Thread
5 x 1.6
Hole-Ø in sheet +0.08 0
5.20 mm
±0.4
6.50 mm
D3
5.2 mm
max.
4.0 mm
Min. thickness
1.0 mm
Length ±0.4
mm
Min. edge distance up to the hole centre
mm
Previews
3D
Dimension
2D
Download CAD models