??
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
KVT Fastening
Description
DSOS - Self-clinching grounding standoff
Bill of material
KVT DSOS-M3-7
Part description
Material
Stainless steel 18/8 (AISI 300) passivated
Length +0.05 -0.13
mm
Thread
Hole-Ø +0.08 0
4.20 mm
max.
4.19 mm
D3
4.92 mm
+0.2 0
4.3 mm
Min. thickness
1.0 mm
Min. edge distance up to the hole centre
3.2 mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)