??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
BUT-20
Bill of material
BUT-20
Model No.
BUT-20
Ød1
20 mm
A
80 mm
ØC
106 mm
ØD1
70 mm
E
60 mm
F
18 mm
H
32 mm
J
28 mm
T
15 mm
ØR
40 mm
U
32 mm
ØD2
72 mm
ØQ
30 mm
ØW
88 mm
ØX
9 mm
ØY
14.0 mm
Z
8.5 mm
M
M20 X 1
Øds
20 mm
ØDs
30 mm
Ls
15 mm
Mass
2.0 kg
Previews
3D
Dimension
2D
Download CAD models