??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT1202K(C7) - Rolled Ball Screws
Bill of material
SRT1202K-271R335C7A0X
Nominal model number
SRT1202K
Screw shaft diameter
12 mm
Lead
2 mm
Accuracy grade
C7
Shaft end type
Shaft end type - Fixed side
Total length of shaft
Screw Shaft Length
271.0 mm
Stroke
245.0 mm
Grease type
Nut direction
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models