??
Catalog navigation
CAD model selection
Selectable products: 74
HELP_VARIABLE
Company
ksb
Description
BOA-Compact with Material Number -BIM Data - Maintenance free soft seated shut-off valves with short face to face length EN 558/14
Bill of material
48874918
Material number
Level of Development
Nominal diameter
mm
Nominal pressure
packed in plastic bag without substances which impair paint wetting
Lead sealing cap
Manufacturer’s name
KSB SE & Co. KGaA
Manufacturer’s reference number
Description text
Valve type
BOA-Compact (balancing valve), PN6/16, DN15-200, up to 120°C
Valve assembly type
manual balancing valve(adjustable flow resistor, also adjustable dampers)
Body style
straight
style variants
other manufacturer-specific designs
Body connection variants
flange
Body material
grey iron
Surface
coated
nominal pressure
kvs value
m³/h
min. operating temperature TB
-10 °C
max. operating temperature
120 °C
max. operating pressure
bar
permitted media
water with glycol up to 60% vol.
Manual adjustment on the valve available
yes
Sheet number of the guideline
2
Product description
BOA-Compact (balancing valve)
nominal dimension
GTIN number
Previews
3D
Dimension
2D
Download CAD models