??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Kraus
Description
Series 5120 Conveyor roller/idler - Pallet Roller with chain drive 3/4'' - Double Chain Wheel
Bill of material
5123-SV80x2-B20-IGM5x15-120-2600-ZZ
Series
5123
Gears selection
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Flange
Flange 1 position
mm
Flange 2 position
mm
Axle diameter
mm
Axle type
Axle type size
Axle material
Bearing housing
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
41.0 mm
Roller length
49.0 mm
Axle length
120 mm
Previews
3D
尺寸
2D
下載CAD模型