??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Series 6000 Conveyor roller/idler - Conical Gravity Rollers
Bill of material
6000-SV50x1.5-B8-OA-156.5-ZZ
Series
6000
Tube diameter
Ø50x1.5 mm
Axle diameter
mm
Tube material
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
141.0 mm
Roller length
151.0 mm
Axle length
156.5 mm
Previews
3D
Dimension
2D
Download CAD models