??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Kistler
Description
2122B - Position sensor DK output digital/incremental
Bill of material
KISTLER Type 2122B25
Type
Measuring range
mm
Accuracy (at 20°C)
2 μm
Operational force
N
Reference point (Track Z)
One location at 1 mm position of spindle movement
Mass (approx.)
g
Operating temperature
0 ... 50 °C
Storage temperature
-20 ... 60 °C
Protection class (sensor housing)
64 IP
L1
mm
L2
mm
L3
mm
L4
mm
Material numbers
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Wymiar
2D
Pobierz modele CAD