??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9403 - Toolholder
Bill of material
KISTLER Type 9403
Type
9403
Measuring Range
-0.2...0.2 kN
Sensitivity
Fx,Fz=~-26; Fy=~-13 pC/N
Operating temperature range
0...70 °C
Length
80 mm
Width
55 mm
Height
25 mm
Connection
Fischer 7 pol. neg.
Material numbers
000000000018007751
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models