??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9119AA2 - Piezo-Multicomponent Dynamometer Highly Sensitive
Bill of material
KISTLER Type 9119AA2
Type
9119AA2
Measuring Range
Fx=-4.00...4.00 Fy=-4.0 ...4.00 Fz=-4.00...4.00 kN
Model
Force Plate / Dynamometer
Number of axes
3
Measuring mode
Direct
Operating temperature range
-20...70 °C
Length
107.0 mm
Width
80.0 mm
Height
26.0 mm
Protection class
67 IP
Cable is exchangeable
Yes
Connection
Plug
Material numbers
000000000018017665
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models