??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
6178C - Cavity Pressure Sensor with front ø2.5 mm
Bill of material
KISTLER Type 6178CAUSRSGYYY
Type
6178C
Sensor Type
Sensor Type
UNISENS
Mounting type
Reserve
Reserve
Cable Type
Plug
Cable version
Bore/Sensor
Measuring range
0...200 bar
Overload
300 bar
Sensitivity
≈-12 pC/bar
Linearity, all ranges
≤±1 % FSO
Operating temperature range-Mold (sensor, cable, connector)
0...200 °C
Operating temperature range-Melt (on sensor front face)
<450 °C
Insulation resistance at 20 °C
>10
Insulation resistance at 200 °C
>1
www.kistler.com
For more information about this, or other Kistler products: click here
Previews
3D
Dimension
2D
Download CAD models