??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K2010 - Snap locks, plastic with recessed grip, snap-in
Bill of material
K2010.1315300
Order No.
Material
Kunststoff
Form
Form-Type
width
mm
width
mm
height
mm
Gesamthaltebereich
6.7 mm
height
2 mm
height
mm
Length
mm
Length
mm
distance
4 mm
distance
mm
distance
mm
R
max. 0,25
Türblattstärke
mm
Temperaturbereich in °C
-40 bis 60 °
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
83089060
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models