您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1775.11125040
KIPP USA
Material handling
Wheels and rollers
Powered by
CAD模型選擇
{kipp_usa/material_handling/wheels_and_rollers/95046.prj},{NB=K1775.111250400},{ROT1=360},{VERS=2.000},{AX=40},{B=40},{B1=85},{B2=60},{B3=55},{D=125},{D1=9},{H=150},{L=100},{L1=80},{L2X=76},{RX=102.500},{TFK=250},{GEW=0.8650},{EAN=4059245596942},{C=45.000},{CD=12.000},{TYP=2},{TYP1=1},{XA=21.800},{XB=36.500},{XC=70.500},{XD=10.000},{XE=11.000},{XF=2.500},{XG=13.000},{XH=65.500},{XI=8.000},{XJ=16.100},{XK=5.700},{XL=14.000},{XM=32.000},{XN=63.000},{XO=39.000},{XP=59.500},{XR=130.000},{XS=4.000},{XT=17.000},{XW=28.000},{XU=32.000},{XX=94.500},{XA1=99.500},{XB1=99.500},{XC1=29.500},{XD1=50.000},{XE1=5.500},{XF1=66.000},{XG1=74.000},{XH1=70.000},{XI1=75.500},{XJ1=7.000},{XK1=41.500},{XL1=0.000},{XM1=0.000},{XN1=0.000},{XO1=0.000},{XP1=0.000},{ROT=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
KIPP USA
Description
K1775 - Swivel and fixed castors steel plate, for sterile areas
Bill of material
K1775.11125040
Order No.
K1775.11125040
K1775.11125040
version
Swivel Castor
Swivel Castor
Rotation
wheel bearing
slide bearing
Length
40
40
mm
width
40
40
mm
width
85
85
mm
Length
60
60
mm
Length
55
55
mm
diameter
125
125
mm
diameter
9
9
mm
height
150
150
mm
Length
100
100
mm
Length
80
80
mm
Length
76
76
mm
Length
102.5
102.5
mm
load-carrying capacity
250
250
kg
Approx. weight
0.8650
0.8650
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245596942
4059245596942
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型