??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1926 - Hollow shaft sensors with magnetic scanning
Bill of material
K1926.0500
Order No.
Length
mm
Length
35.2 mm
Width
52 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models