??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1574 - Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
Bill of material
K1574.04501000
Order No.
distance
mm
Enter value for BX
distance
mm
cm
inch
ft
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
distance
35 mm
distance
128 mm
distance
mm
distance
mm
distance
mm
distance
35 mm
distance
mm
width
12.7 mm
height
46 mm
Length
mm
Loading per pair kg
35 kg
weight ca. kg
kg
Description
Information
Information-text
Technical Information
Info
Assembly
Assembly instructions
Customs tariff number
83024200
RoHS
Yes
EAN-Nummer Kipp
Previews
3D
Dimension
2D
Download CAD models