??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1567 - Telescopic slides, steel for slot mounting, partial extension, load capacity up to 12 kg
Bill of material
K1567.02221000
Order No.
distance
stroke
mm
Inserisci valore per S
stroke
mm
cm
inch
ft
distance
36 mm
distance
mm
distance
32 mm
distance
mm
width
10 mm
height
27 mm
Length
mm
Length
mm
slot depth
6-7
Loading per pair kg
12 kg
weight ca. kg
0.265 kg
Description
Informazioni
Infotext
Technical Information
Info
Customs tariff number
83024200
RoHS
Yes
EAN-Nummer Kipp
Anteprime
3D
Dimensione
2D
Download modelli CAD