??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1304 - In-line hinges stainless steel lift-off, screw-on
Bill of material
K1304.17612180
Order No.
K1304.1761218
Angle
°
width
12.5 mm
distance
23 mm
distance
19 mm
distance
18 mm
Length
76 mm
Length
66 mm
thread
M6 mm
diameter
6 mm
depth
12.5 mm
height
18.5 mm
height
13.0 mm
Description
情報
Infotext
weight ca. kg
0,1024 kg
Customs tariff number
83021000
EAN-Nummer Kipp
4059245328710
ROHS
Yes
プレビュー
3D
情報
2D
ダウンロード(CADデータ)