Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0501.11603050
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Form holding systems
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/form_spannsystem/k0501_asmtab.prj},{NB=K0501.11603050},{GEW=10.9600},{EAN=4059495487120},{BESTKIPP=K0501.11603050},{AUSF=Außenspannung},{SPANNB=Ø 30 - Ø 140},{EFT=1 / 20},{WGEW=25},{DPASS=07533-12055},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,},{PPATH=k0501_schb.prj},{ZGT1=Schnellkupplung zum Entspannen},{ZGT2=1/8\" Gewinde zum Anschluss einer Schnellkupplung zum Nachspannen},{ZGT3=Luftpistolenanschluss zum Entspannen},{ZGT4=Luftpistolenanschluss zum Nachspannen},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K0501 - Positive Clamping System for grid plates
Bill of material
K0501.11603050
Order No.
K0501.11603050
K0501.11603050
version
Outer clamping
Outer clamping
Clamping range
Ø 30 - Ø 140
mm
Milling depth min./max.
1 / 20
Workpiece weight max. kg
25
kg
Suitable Locating Bolt
07533-12055
Approx. weight
10.9600
10.9600
kg
Description
정보
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
84662080
EAN-Nr. Kipp
4059495487120
4059495487120
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성