??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KIPP
Description
K1499 - Security hinge switches
Bill of material
K1499.781162112
Order No.
version
Description
Position
°
Form
width
78 mm
height
116 mm
Default setting
Contacts
Connection type
Connection position
F1 max.
5 kN
F2 max.
5 kN
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
EAN-Nr. Kipp
End of life
31.12.2099
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models