??
Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
KIPP
Description
K1963 - Hinges plastic, separable, dismountable
Bill of material
K1963.60333302
Order No.
Form
Form definition
Material
Plastic
distance
mm
distance
mm
distance
mm
Length
mm
Length
mm
width
48 mm
width
28 mm
Diameter
6.6 mm
Diameter
6 mm
Diameter
14 mm
height
9 mm
F1 max. kN
N
F2 max. kN
N
Load capacity
N
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
39263050
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models