??
Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
KIPP
Description
K1657 - Position indicator, plastic, electronic IO link interface
Bill of material
K1657.1650
Order No.
Version 2
Form
Component
width
50.3 mm
diameter
mm
height
68.4 mm
Length
48 mm
Safety rating
mm
Approx. weight
0.2162 kg
Description
情報
Infotext
RoHS
Yes
Customs tariff number
90319091
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
プレビュー
3D
情報
2D
ダウンロード(CADデータ)