??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 160
HELP_VARIABLE
Company
KIPP
Description
K0410 - Position indicators
Bill of material
K0410.02501422
Order No.
Colour
Version
width
38.5 mm
diameter
20 mm
height
67.5 mm
Length
48 mm
Pitch
mm
indicator after first rotation
decimal point in position
mm
revolution per minute max.
min-1
Approx. weight
kg
Sample order
Sample order
Description
Information
Infotext
RoHS
Yes
Customs tariff number
90319091
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Boyut
2D
CAD modeli indir