??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 160
HELP_VARIABLE
Company
KIPP
Description
K2108 - Position indicators with stainless steel hollow shaft
Bill of material
K2108.10001421
Bestellnummer
Material
Kunststoff
Farbe
Breite
38.5 mm
Durchmesser
20 mm
Höhe
67.5 mm
Länge
48 mm
Steigung
mm
Komma an Stelle
max. Drehzahl
U/min
Einbaulage
Zählrichtung
Anzeige nach erster Umdrehung
Gewicht ca.
0.1200 kg
Bestellbeispiel
Bestellbeispiel
Beschreibung
Information
Infotext
RoHS
Yes
Zolltarifnummer
90318020
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Boyut
2D
CAD modeli indir