Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0190.311708
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06903_2.prj},{NB=K0190.311708},{B=26},{C=10},{D=9.0},{H=41},{L=136},{L1=94},{SW=13},{T=15},{T1=8},{TRAG=1500},{GEW=0.0550},{EAN=4059245309016},{TAB=2},{PSTOL=0.001},{A1=117.000},{XA=24.000},{XB=1.500},{XC=23.700},{XD=1.300},{XE=13.000},{XF=17.000},{XG=15.000},{XH=18.000},{XI=21.200},{XJ=32.000},{XK=125.000},{XL=33.000},{XM=30.600},{XN=17.000},{XO=17.000},{XP=15.500},{XQ=27.700},{XR=19.600},{XS=22.000},{XT=37.000},{XU=14.200},{XV=0.960},{XW=31.000},{XX=0.400},{XY=8.500},{TYP=1},{BESTKIPP=K0190.311708},{A=117 ± 0.5},{BS=Infotext},{ROHS=Yes},{ZTN=39269025},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP
Description
K0190 - Pull handles, high temperature resistant
Bill of material
K0190.311708
Order No.
K0190.311708
K0190.311708
Length
117 ± 0.5
117 ± 0.5
mm
width
26
26
mm
height
10
10
mm
diameter
9.0
mm
height
41
41
mm
Length
136
136
mm
Length
94
94
mm
width across flats
13
mm
depth
15
15
mm
depth
8
mm
load-bearing capacity
1500
N
Approx. weight
0.0550
0.0550
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
39269025
EAN-Nr. Kipp
4059245309016
4059245309016
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성