??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Morin
Description
Exposed C-37-S Profile B - Exposed Fastener Series
Bill of material
C-37-S B-120in.-120PS18 ga (1.19mm)HGAL
Product Range
Exposed Fastener Series
Profile
C-37-S B
LOD Level
Length
palec
Overall Length
5' ft.
Panel Depth
.875" in. (22.2 mm) palec
Cover Width
37" in. (940 mm) palec
Application
Material
Thickness
Color
Previews
3D
Dimenze
2D
Stáhnout CAD model