??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Light + Air
Description
LK neo plus
Bill of material
50100opal2included3noneYeYRSMYNY3Y1
Product Range
LK neo plus
LOD Level
Length
cm
Width
cm
Glazing Transparency
Type Of Glazing
Weathering Frame / System Frame
included
Dome Function
Operation
Open / Closed
Wind Deflector
Safety Devices
Insect Protection Mesh
EVA Darkening And Shading System Inside
Sun-shading System Outside
Upstands
Insulation
Ut Value
1.9 W/(m2K)
Ut-Value + Upstand
calculated by excell tool
Light Transmission
47 %
G Value
62 %
Sound Insulation
22 dB
Roof Thickness
Previews
3D
Dimension
2D
Download CAD models