??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
[CP] Ground Racks (KRG[CP]D)
Bill of material
KRGCPD5-500
Catalog No.
Pitch
Total length
500 mm
Face width
mm
Height
mm
Height to pitch line
mm
Effective number of teeth
Mounting hole dimension
mm
Mounting hole dimension
40 mm
Mounting hole dimension
140 mm
Number of mounting holes
4
Mounting screw size
Counterbore dimension
mm
Counterbore dimension
mm
Counterbore dimension
mm
Counterbore dimension
mm
Shape
R1
Tooth on/off
Previews
3D
Dimension
2D
Download CAD models