??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ketten Fuchs
Description
Top chains - Plastic slat band chains, curves consistently
Bill of material
Plastic slat band chains, curves consistently KETTEN FUCHS Artikel-Nr. LF880-K325, LFA Azetal hellbraun
Order number
Material
LFA Acetal light brown
Plate width
mm
Plate width
16.0 mm
Plate width
4.0 mm
GC-straight
44.5 mm
GC-curve
41.4 mm
Minimum curve radius
rad
Average breaking force
7000 N
Weight
kg/m
Previews
3D
Dimension
2D
Download CAD models