您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
KerbKonus 358000050110
Kerb-Konus
Threaded inserts for metal
Ensat®
Powered by
CAD模型選擇
{kerb_konus/ds20/ensat/ensat_sbt_3570.prj},{NB=KerbKonus 358000050110},{AX=5.0},{E=8.0},{P=1.00},{PX=1.01},{B=10.0},{C=6.0},{SB=2.8},{KL=1.4},{ZD=7.2},{T=13.0},{KHA=0.7},{KHE=1.4},{SBH=2.1},{SBTX=1.30},{ARTNRX=358000050},{L=7.7 -0,1},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{MAT=110}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Kerb-Konus
Description
Ensat®-SBT - Threaded insert, self tapping with chip reservoirs and tanktyp - for application in metal
Bill of material
KerbKonus 358000050110
Articlenumber
358000050110
358000050110
Internal thread
M5
M5
External thread
8.0
8.0
mm
Pitch
1.00
1.00
mm
Length
10.0
10.0
mm
Depth of thread
6.0
6.0
mm
Minimum borehole depth for blind holes
13.0
13.0
mm
Bore hole diameter (guideline value)
7.7 -0,1
7.7 -0,1
mm
Material
Case-hardened steel, zinc plated, blue passiviated
Case-hardened steel, zinc plated, transparent thick film passivated
Case-hardened steel, zinc-nickel plated, silver passivated, sealed as per GS 90010-1
Case-hardened steel, zinc-nickel plated, transparent passivated
Case-hardened steel, zinc-nickel plated, transparent passivated, sealed
Case-hardened steel, zinc-nickel plated, black passivated, sealed
Brass
Stainless steel
Case-hardened steel, zinc plated, blue passiviated
Case-hardened steel, zinc plated, transparent thick film passivated
Case-hardened steel, zinc-nickel plated, silver passivated, sealed as per GS 90010-1
Case-hardened steel, zinc-nickel plated, transparent passivated
Case-hardened steel, zinc-nickel plated, transparent passivated, sealed
Case-hardened steel, zinc-nickel plated, black passivated, sealed
Brass
Stainless steel
Bore diameter
PDF
Installation tools
PDF
Product data sheet
PDF
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型