??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9464-01 - Fire protection one-gang junction box
Bill of material
9464-01
Art. No.
9464-01
Type
Fire protection one-gang junction box
Level of Details
Depth
54.5 mm
Cut hole Ø
74 mm
For panel thickness
7 - 40 mm
Combination distance through single separation of the pre-embossed edge
71 mm
Cable entries of up to Ø 11.5 mm
4
Support connectors for each package
5
DIBt approval
Z-19.21-1788
Individual net weight
73.5 g
Single volume
0.508 l
EAN-Code
4013456531666
Data Sheet
HTML (Online)
Infotext
ETIM 40
EC002601
Previews
3D
Dimension
2D
Download CAD models