??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1296-22 - Conc. const. univ. install. housing
Bill of material
1296-22
Article number
1296-22
Designation
Conc. const. univ. install. housing, 180 x 180 x 90 mm, with mineral fibreboard
Level of details
Length
180 mm
Width
180 mm
Depth
90 mm
Installation opening
120 x 100 mm
Device installation depth
65 mm
Ceiling thickness
>= 140 mm
Wall thickness
>= 120 mm
Individual net weight
608 g
Single volume
4.06 l
EAN code
4013456490048
ETIM 40
EC002601
Data sheet
HTML (Online)
Infotext
Universal installation housing 2-part, plastic and front part with mineral fibreboard, for concrete ceilings and walls Base area at least 150 mm x 150 mm, depth at least 75 mm Opening dimension ____________ mm (max. 120 x 100 mm) Installation depth ________ mm (max. 65 mm) Protection class IP 3X DIN EN 60529, on formwork Manufacturer/Type: Kaiser 1296-22
Previews
3D
Dimension
2D
Download CAD models