??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
Kabelschlepp
Description
TKAL - Alu Guide System
Bill of material
TKAL 195-61.5-4000-500-107-outside-no (1665 with glide shoes)
Article number
Channel type
Series
Chains type
Info
set mounting UMB have to be downloaded separately!
Inside width
mm
Channel length
mm
Entrez la valeur pour LKA
Channel length
mm
cm
inch
ft
Channel length with support
mm
Entrez la valeur pour LKA1
Channel length with support
mm
cm
inch
ft
Slide support
Mounting channel
C-rails
Channel connection
Joint distance
mm
Channel profile height – support height
mm
Outer height of guide channel
mm
Hole distance – channel fixation outside
mm
Hole distance – channel fixation inside
0.0 mm
Outer width of guide channel
mm
Outer width of guide channel - Multi application
0.0 mm
Length of profile
mm
INFO
PDF Catalog
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés