??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX 1250 - Steel Carriers
Bill of material
S1250.176.RS 1.145.St-1000 FAI/MAI
Article number
S1250.176.RS 1.145.St-1000 FAI/MAI
Series
S1250
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
200 mm
Inner height
72 mm
Outer link height
94 mm
Chain length
1000 mm
Stay variant
Mounting frame stay inside heights
mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
mm
Driver connector
mm
Height
431 mm
Pitch
125 mm
Stay width
176 mm
Material
Number of RKR members to be used
0
Standard
Chain height with glide shoes
0
Info PDF
PDF Catalog
Previews
3D
Размер
2D
Сваляне на CAD модели