??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Jacob
Description
WJ-D VPA x - Blanking plug
Bill of material
WJ-D VPA 3/SW
Article No.
Size
xx
Length
mm
Height
mm
Diameter outside
mm
Diameter outside
mm
Diameter outside
mm
Unit weight
g
Material blanking plug
PA6 GF30
Color
Packaging Unit
PCS
Temperature range
-40 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models