??
Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
Jacob
Description
50.3 Gz & 3xx G - O-Ring
Bill of material
50.363 G/3
Article No.
Size
xx
Size
xx
Thickness
mm
Diameter outside
mm
Diameter inside
mm
Unit weight
g
Material O-ring
NBR
Color
Black
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models