??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Jacob
Description
WJ-DM xxFK1 - Sealing insert metric for chamfered flat cable
Bill of material
WJ-DM 32FK1
Article No.
Size
xx
Cutout
mm
Height
mm
Diameter outside
mm
Unit weight
g
Material sealing ring
TPE/TPS
Color
Black
Packaging Unit
PCS
Temperature range
-30 °C
Temperature range
100 °C
Previews
3D
Dimension
2D
Download CAD models