??
Catalog navigation
CADモデル選択
選択可能な製品数: 9
HELP_VARIABLE
Company
Jacob
Description
10.xx15 Y/G - Screw plug metric round with O-ring
Bill of material
10.2015 Y/G
Article No.
Thread
mm
Length of Thread
mm
Diameter
mm
Slot width
mm
Height
mm
Installationsdrehmoment
Nm
Unit weight
g
Material body
Brass lead-free CuZn21Si3P, nickel-plated
Material O-ring
NBR
Packaging Unit
PCS
Protection grade
IP66 EN 60529
Protection grade
IP68 (5 bar / 30 min) EN 60529
Protection grade
NEMA 250/UL50E
Temperature range
-40 °C
Temperature range
100 °C
Test standard
Approval 2
USL / CNL
プレビュー
3D
情報
2D
ダウンロード(CADデータ)