??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Jacob
Description
50.6xx M/BS - PERFECT metric Brass with Cable guarding spring
Bill of material
50.616 M/BS
Article No.
Connecting thread
mm
Clamping range
mm
Length of Thread
mm
Wrench size
mm
Wrench size
mm
Across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Material Cable guarding spring
1.4310 / AISI 301 Edelstahl
Slat insert material
PA6
Material sealing ring
CR / NBR
Material O-ring
NBR
Packaging Unit
5 PCS
Protection grade
IP68 (5 bar / 30 min) EN 60529
Temperature range
-40 °C
Temperature range
-20 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
SCIP Nummer
Previews
3D
Dimension
2D
Download CAD models