??
Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
Jacob
Description
03MxxMO - Pressure screw Metric Brass
Bill of material
03M16MO
Article No.
Thread
mm
Length of Thread
mm
Width Across Flats
mm
Across corners
mm
Height
mm
Inner diameter
mm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
SCIP Nummer
プレビュー
3D
情報
2D
ダウンロード(CADデータ)