??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
RE-Z Shape Type
Bill of material
FSREZX032-S
Material
Basic dimension
32 mm
Dimension
57.5 mm
Mass
64 g
order number
Previews
3D
尺寸
2D
下載CAD模型